Contact
Feedback

4DproConnectivity
CDF600

Easy EtherCAT connection

Your Benefits

  • A two-screw system makes mounting quick and easy
  • Electrical installation is quick since all connections are established with plugs
  • Auto detect: Sensor and CDF600 detect each other automatically
  • Quick sensor exchange due to integrated parameter memory
  • Compact design and easy operation enable installation in situations with limited space
  • Easy diagnosis via 6 LEDs

Overview

Easy EtherCAT connection

The CDF600 fieldbus module integrates the 4Dpro identification sensors from SICK in EtherCAT networks. With two screws and a plug-in design suitable for all electrical connections, the CDF600 is very easy to mount on the system. The operating mode is easy to set using rotary switches. The integrated configuration memory saves all parameter values of the connected sensor. When replacing the sensor, the parameter values are automatically copied to the new device. In addition, the fieldbus module has six status LEDs for easy diagnostics. With the integrated CAN interface, the CDF600 can also be used as terminal equipment in SICK CAN sensor networks (CSN).

At a glance
  • Simple mounting saves time on installation, commissioning, and provides flexibility for different application environments
  • All electrical connections are pluggable
  • Integrated parameter storage
  • 6 LEDs for status and error display
  • Integrated CAN interface

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported productsCLV61x - CLV65x, Mobile hand-held scanners, RFH6xx, RFU62x, Lector62x
    EtherCAT®
    Serial✔ , RS-232
    CAN
All technical data can be found accompanying the individual product

Downloads

TOP