Contact
Feedback

Motion Control safety controllers

Higher efficiency thanks to safer monitoring

SICK’s Safety product for Motion Control allows you to safely monitor the machine’s movement, providing safe interaction between machine and operator. Motion Control offers solutions for this task. Using the term Motion Control, SICK has expanded the portfolio of safe control solutions by safe drive monitoring.

The speed and position of hazardous movements are monitored safely. Interruption in the machine cycle no longer requires a system stop, increasing productivity of the machine.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Product family Speed Monitor
Optimal safety protection in maintenance mode
  • Zero-speed and drive monitoring
  • 4 safe semiconductor outputs
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL3 (EN 62061)
  • Maximum input frequency of 2 kHz
  • Adjustable monitoring limit/monitoring frequency from 0.1 to 9.9 Hz or 0.5 to 99 Hz
  • 2 application diagnostic outputs for failure and status display
  • Diagnostic LEDs
Flexible, high-performance drive monitoring
  • 7 drive safety functions: SS1, SS2, SOS, SSM, SLS, SDI and SBC
  • For all common encoder interfaces
  • Programmable logic
  • Monitoring of up to 10 speed levels and 4 brake ramps
  • Possible to monitor multiple axes
Product family Standstill Monitor
Standstill monitoring without additional sensors
  • Standstill monitoring by means of residual voltage measurement
  • 3 normally open and 1 normally closed positively guided safety contacts
  • 2 application diagnostic outputs for semiconductors
  • 1 application diagnostic output normally open
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL 3 (EN 62061)
  • Maximum motor supply voltage 690 V
  • Adjustable voltage threshold and standstill period

Result 1 - 3 out of 3

TOP