Contact
Feedback

Level measurement in the machine tank of bottling machines

The level measurement in buffer tanks is a key application in bottling machines. The correct level must be measured in order to ensure the liquid supply to the bottling systems. The LFP Inox level sensor reliably distinguishes between liquid media and foaming. Using FDA-compliant materials, EHEDG-certified design, and CIP and SIP resistance, the LFP Inox is suitable for applications with stringent hygiene requirements.

  • Following product families can be used
    The clean solution
    • Level measurement in hygienic applications
    • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
    • Process temperature up to 180 °C, process pressure up to 16 bar
    • CIP/SIP-resistant
    • High enclosure rating: IP 67 and IP 69, autoclavable
    • Interchangeable hygienic process connections
    • 3 in 1: combines display, analog output, and binary output
    • Remote amplifier with process connection
    • IO-Link 1.1
TOP