Accessories
Power supply units and power supply cables
Power supply unit
2079609
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Input voltage | 100 V AC ... 240 V AC |
Output voltage | 24 V DC |
Description | 24 V DC power supply unit, 5-pin, M12, for TriSpector in combination with connecting cable 2079766 |
Classifications
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.