Contact
Feedback

W9L-3

Spot-on laser precision inside rugged VISTAL® housing

  • At a glance
    • Tough VISTAL™ housing
    • Precise laser light spot
    • Photoelectric proximity sensor in laser classes 1 and 2
    • Photoelectric retro-reflective sensor with autocollimation optics and polarizing filter, models available for clear material detection
    • Through-beam photoelectric sensors with sensing ranges of up to 60 m
    • SIRIC technology
    • Connections: M8 and M12 plugs, cable as well as cable with plug
    • M3 and M4 hole pattern
    Your Benefits
    • Precise detection of small objects and object features
    • Detection of objects even through small openings
    • Less machine downtime due to stable VISTAL™ housing as well as the suppression of optical interference
    • The longest detection and sensing ranges in its class
    • Best-in-class background suppression for photoelectric proximity sensors
    • No blind spots, detection of shiny objects using photoelectric retro-reflective sensors
    • A wide variety of connection and mounting options
    • Highly visible light spot simplifies alignment
    W9L-3
    Spot-on laser precision inside rugged VISTAL® housing

    Precise detection of small objects and object features. Reliable for use in harsh industrial environments. The W9L-3 laser photoelectric sensor offers a wider range of solutions than ever before. It is a complete product family, including photoelectric proximity sensors, photoelectric retro-reflective sensors and through-beam photoelectric switches. All sensors are equipped with the latest laser technology, protected by a rugged VISTAL™ housing – for even stronger mechanical resistance and reliability. The W9L-3 range works using SICK's optimized ASIC technology, optical and electromagnetic interference is effectively suppressed for safe switching behavior in any environment. With its various connection, mounting and sensing options, the W9L-3 sensor family can solve a variety of application needs in the automation environment.

    • Technical data overview
      Dimensions (W x H x D)

      12.2 mm x 50 mm x 23.6 mm

      12.2 mm x 52.2 mm x 23.6 mm

      12.2 mm x 49.8 mm x 23.6 mm

      Sensing range max.

      25 mm ... 300 mm 1)

      25 mm ... 400 mm 1)

      0 m ... 12 m 2)

      0 m ... 60 m

      Light sourceLaser
      Type of lightVisible red light
      Enclosure ratingIP66, IP67, IP69K
      Housing materialPlastic
      Adjustment

      Potentiometer

      Cable

      Teach-in button

      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Reflector PL80A.
Please select your products
Show all Hide all
Filter by:

50 results:

Result 1 - 24 out of 50

1058230
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Male connector, M8, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058232
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Cable, 4-wire, 2 m, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1062523
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Male connector, M8, 4-pin, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058176
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Cable with male connector, M12, 4-pin, 120 mm, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058175
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058174
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M8, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058233
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Cable, 4-wire, 2 m, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058227
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M8, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058181
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 60 m
  • Sensor/ detection principle: Through-beam photoelectric sensor
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058182
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 60 m
  • Sensor/ detection principle: Through-beam photoelectric sensor
  • Connection type / output type / output function: Male connector, M8, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058179
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 60 m
  • Sensor/ detection principle: Through-beam photoelectric sensor
  • Connection type / output type / output function: Male connector, M8, 4-pin, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1062525
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Cable with male connector, M12, 4-pin, 120 mm, PVC, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058231
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1062524
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Male connector, M12, 4-pin, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058187
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058178
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058173
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058177
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Special features: Focus in 100 mm
  • Details
  • Compare now
1058172
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M8, 4-pin, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1058228
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Single teach-in button
  • Details
  • Compare now
1080946
W9L-3
Photoelectric sensors
  • Sensing range max.: 0 m ... 12 m
  • Sensor/ detection principle: Photoelectric retro-reflective sensor, autocollimation
  • Connection type / output type / output function: Male connector, M12, 4-pin, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: IO-Link, Single teach-in button
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis, Smart Task
  • Details
  • Compare now
1058916
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 300 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Cable with male connector, M12, 4-pin, 120 mm, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058152
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 400 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Cable with male connector, M12, 4-pin, 120 mm, PVC, NPN, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now
1058153
W9L-3
Photoelectric sensors
  • Sensing range max.: 25 mm ... 400 mm
  • Sensor/ detection principle: Photoelectric proximity sensor, Background suppression
  • Connection type / output type / output function: Cable with male connector, M12, 4-pin, 120 mm, PVC, PNP, Light/dark switching
  • Light sender/type of light: Laser, visible red light
  • Adjustment: Potentiometer, 5 turns
  • Details
  • Compare now

Result 1 - 24 out of 50

TOP