Contact
Feedback

Small photoelectric sensors
W9

WL9-3N1102S07
1076074
Available from stock
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, autocollimation
      Dimensions (W x H x D)12.2 mm x 50 mm x 23.6 mm
      Housing design (light emission)Rectangular
      Mounting holeM3
      Sensing range max.0 mm ... 290 mm 1)
      Sensing range0 mm ... 125 mm 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 3 mm (35 mm)
      Wave length650 nm
      AdjustmentSingle teach-in button
      Special applicationsDetecting small objects
      • 1) Reflective tape REF-IRF-56.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption30 mA 3)
      Switching outputNPN 4)
      Output functionComplementary
      Switching modeLight/dark switching 4)
      Output current Imax.≤ 100 mA 5)
      Response time< 0.5 ms 6)
      Switching frequency1,000 Hz 7)
      Connection typeCable, 4-wire, 2 m 8)
      Cable materialPVC
      Conductor cross-section0.14 mm²
      Circuit protection

      A 9)

      B 10)

      C 11)

      Protection classIII
      Weight+ 80 g
      Polarisation filter
      Housing materialPlastic, VISTAL®
      Optics materialPlastic, PMMA
      Enclosure rating

      IP66

      IP67

      IP69K

      Special featureFront screen printing for a small light spot
      Ambient operating temperature–40 °C ... +60 °C
      Ambient storage temperature–40 °C ... +75 °C
      UL File No.NRKH.E181493
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Q = light switching.
      • 5) At and above Tu 50 °C, a max. load current of Imax. = 50 mA is permitted.
      • 6) Signal transit time with resistive load.
      • 7) With light/dark ratio 1:1.
      • 8) Do not bend below 0 °C.
      • 9) A = VS connections reverse-polarity protected.
      • 10) B = inputs and output reverse-polarity protected.
      • 11) C = interference suppression.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    WL9-3N1102S07
    Connection diagram Cd-094
    WL9-3N1102S07
    Characteristic curve WL9-3, red light, 290 mm
    WL9-3N1102S07
    Light spot size WL9-3, red light, 0.4 m
    WL9-3N1102S07
    Sensing range diagram WL9-3, red light, 0.4 m
    WL9-3N1102S07
    Adjustments Single teach-in button
    WL9-3N1102S07
    Dimensional drawing WL9-3, WSE9-3
  • View: View Gallery View List Show all
    Hide all
TOP