![]() |
|
Sensor/ detection principle | Photoelectric proximity sensor, Background suppression |
Dimensions (W x H x D) | 7.7 mm x 21.8 mm x 13.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 1 mm ... 18 mm 1) |
Sensing range | 3 mm ... 15 mm 1) |
Background suppression typ. from | 20 mm |
Type of light | Visible red light |
Light source | PinPoint LED 2) |
Light spot size (distance) | Ø 2 mm (8 mm) |
Wave length | 640 nm |
Adjustment | None |
Special applications | Detecting small objects |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ≤ 5 Vpp 2) |
Current consumption | 20 mA 3) |
Switching output | NPN |
Switching mode | Dark switching |
Output current Imax. | < 50 mA |
Response time | < 0.4 ms 4) |
Switching frequency | 1,200 Hz 5) |
Connection type | Cable with special connector 3M, 4-wire, 660 mm 6) |
Cable material | PVC |
Circuit protection | A 7) B 8) D 9) |
Housing material | Plastic, ABS/PC |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 |
Ambient operating temperature | –25 °C ... +50 °C |
Ambient storage temperature | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 |
MTTFD | 3,378 years |
DCavg | 0% |
ECl@ss 5.0 | 27270904 |
ECl@ss 5.1.4 | 27270904 |
ECl@ss 6.0 | 27270904 |
ECl@ss 6.2 | 27270904 |
ECl@ss 7.0 | 27270904 |
ECl@ss 8.0 | 27270904 |
ECl@ss 8.1 | 27270904 |
ECl@ss 9.0 | 27270904 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications