![]() |
|
Sensor/ detection principle | Photoelectric proximity sensor, Background suppression |
Dimensions (W x H x D) | 15 mm x 49 mm x 41.5 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 30 mm ... 200 mm 1) |
Focus | 80 mm |
Type of light | Visible red light |
Light source | Laser 2) |
Light spot size (distance) | Ø 0.2 mm (80 mm) |
Wave length | 650 nm |
Laser class | 2 (EN 60825-1:2014, IEC 60825-1:2007) 3) |
Adjustment | Potentiometer |
Special applications | Detecting small objects, Detection of objects moving at high speeds |
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ≤ 5 Vpp 2) |
Current consumption | 55 mA 3) |
Switching output | PNP 4) NPN 5) |
Switching mode | Light switching 4) Dark switching 5) |
Switching mode selector | Selectable via L/D control cable |
Signal voltage PNP HIGH/LOW | Uv - < 2 V, Uv / 0 V, <= 1.5 V |
Signal voltage NPN HIGH/LOW | Uv - < 2 V, Uv / 0 V, <= 1.5 V |
Output current Imax. | 100 mA |
Response time | ≤ 200 µs 6) |
Switching frequency | 2,500 Hz 7) |
Connection type | Male connector M12, 5-pin |
Circuit protection | A 8) C 9) D 10) |
Protection class | III |
Weight | 130 g |
Housing material | Metal |
Optics material | Plastic, PMMA |
Enclosure rating | IP67 IP69K |
Items supplied | 2 x clamps BEF-KH-W12, incl. screws |
Ambient operating temperature | –10 °C ... +50 °C |
Ambient storage temperature | –25 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
ECl@ss 5.0 | 27270904 |
ECl@ss 5.1.4 | 27270904 |
ECl@ss 6.0 | 27270904 |
ECl@ss 6.2 | 27270904 |
ECl@ss 7.0 | 27270904 |
ECl@ss 8.0 | 27270904 |
ECl@ss 8.1 | 27270904 |
ECl@ss 9.0 | 27270904 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications