Miniature photoelectric sensors
W100 Laser

WL100L-E1131
6030711
Items included: P250F (1), BEF-W100-A (1)
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, Dual lens
      Dimensions (W x H x D)11 mm x 31 mm x 20 mm
      Housing design (light emission)Rectangular
      Sensing range max.0.08 m ... 12 m 1)
      Sensing range0.08 m ... 10 m 1)
      Type of lightVisible red light
      Light sourceLaser 2)
      Light spot size (distance)Ø 12 mm (10 m)
      Wave length650 nm
      Laser class1
      AdjustmentPotentiometer, 270°
      Special applicationsDetecting small objects, Detection of objects moving at high speeds
      • 1) Reflector P250F.
      • 2) Average service life: 50,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Current consumption30 mA 3)
      Switching outputNPN
      Switching modeLight/dark switching
      Switching mode selectorSelectable via light/dark rotary switch
      Signal voltage NPN HIGH/LOWApprox. VS / < 1.8 V
      Output current Imax.≤ 100 mA
      Response time< 0.25 ms 4)
      Switching frequency2,000 Hz 5)
      Connection typeCable, 3-wire, 2 m 6)
      Cable materialPVC
      Conductor cross-section0.18 mm²
      Circuit protection

      A 7)

      B 8)

      D 9)

      Weight50 g
      Polarisation filter
      Housing materialPlastic, ABS/PC/POM
      Optics materialPlastic, PMMA
      Enclosure ratingIP65
      Items suppliedStainless steel mounting bracket (1.4301/304) BEF-W100-A, Reflector P250F
      Ambient operating temperature–10 °C ... +50 °C
      Ambient temperature, storage–40 °C ... +70 °C
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD453 years
      DCavg0 %
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    WL100L-E1131
    Connection diagram Cd-043
    WL100L-E1131
    Characteristic curve WL100L
    WL100L-E1131
    Light spot size WL100L
    WL100L-E1131
    Sensing range diagram WL100L
    WL100L-E1131
    Adjustments WT100L, WL100L
    WL100L-E1131
    Dimensional drawing WT100L, WL100L
  • View: View Gallery View List Show all
    Hide all