Contact
Feedback

Hybrid photoelectric sensors
SimpleSense

ZLD18-BFZ4A8
1100593
Usually available within 3 weeks
Items included: BEF-MU-M18*1 (1)
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, Dual lens
      Dimensions (W x H x D)13.6 mm x 45.1 mm x 31.7 mm
      Housing design (light emission)Hybrid
      Thread diameter (housing)M18
      Mounting system typeM18, nose / side (24.1 … 25.4 mm)
      Housing colorTransparent
      Sensing range max.0 m ... 5 m 1)
      Sensing range0 m ... 4 m 1)
      Type of lightVisible red light
      Light sourceLED
      Light spot size (distance)125 mm (1,000 mm)
      Wave length625 nm
      • 1) Reflector PL80A.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple< 10 %
      Current consumption15 mA 1)
      Switching outputPNP
      Switching modeDark switching
      Switching output detail
      Switching output Q1PNP, Dark switching
      Switching output Q2Not connected
      Output current Imax.100 mA
      Response time≤ 1 ms 2)
      Switching frequency1,000 Hz 3)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 4)

      B 5)

      D 6)

      Protection classIII
      Weight4.54 g
      Polarisation filter
      Housing materialPlastic, ABS
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–40 °C ... +55 °C
      Ambient storage temperature–40 °C ... +70 °C
      UL File No.E189383
      • 1) Without load.
      • 2) Signal transit time with resistive load.
      • 3) With light/dark ratio 1:1.
      • 4) A = VS connections reverse-polarity protected.
      • 5) B = inputs and output reverse-polarity protected.
      • 6) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ECl@ss 10.027270902
      ECl@ss 11.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      ETIM 7.0EC002717
      UNSPSC 16.090139121528
    • Connection/PIN assignment
      Connection typeMale connector M12, 4-pin
      PIN assignment
      BN 1+ (L+)
      WH 2Not connected
      BU 3- (M)
      BK 4Q1

    Technical drawings

    ZLD18-BFZ4A8
    Dimensional drawing
    ZLD18-BFZ4A8
    Connection type See table: Connection/Pin assignment
    ZLD18-BFZ4A8
    Characteristic curve
    ZLD18-BFZ4A8
    Sensing range diagram
  • View: View Gallery View List Show all
    Hide all
TOP