Contact
Feedback

Photoelectric sensors
G6

GL6-P7111
1052966
Preferred type – always available from stock
    • Features
      Sensor/ detection principlePhotoelectric retro-reflective sensor, Dual lens
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      Housing design (light emission)Rectangular
      Sensing range max.≤ 6 m 1)
      Sensing range≤ 5 m 1)
      Type of lightVisible red light
      Light sourcePinPoint LED 2)
      Light spot size (distance)Ø 8 mm (350 mm)
      Wave length650 nm
      AdjustmentNone
      • 1) Reflector PL80A.
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple± 10 % 2)
      Power consumption≤ 30 mA 3)
      Switching outputPNP
      Switching modeLight/dark switching
      Switching mode selectorSelectable via light/dark selector
      Signal voltage PNP HIGH/LOWVS - (≤ 3 V) / approx. 0 V
      Output current Imax.≤ 100 mA 4)
      Response time< 625 µs 5)
      Switching frequency1,000 Hz 6)
      Connection typeMale connector M12, 4-pin, 300 mm 7)
      Cable materialPVC
      Conductor cross-section0.14 mm²
      Circuit protection

      A 8)

      B 9)

      D 10)

      Protection classIII
      Weight60 g
      Polarisation filter
      Housing materialPlastic, ABS/PC
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +55 °C 11)
      Ambient storage temperature–40 °C ... +70 °C
      UL File No.NRKH.E348498 & NRKH7.E348498
      • 1) Limit values when operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) At Uv > 24 V, IA max. = 50 mA.
      • 5) Signal transit time with resistive load.
      • 6) With light/dark ratio 1:1.
      • 7) Do not bend below 0 °C.
      • 8) A = VS connections reverse-polarity protected.
      • 9) B = inputs and output reverse-polarity protected.
      • 10) D = outputs overcurrent and short-circuit protected.
      • 11) Temperature stability following adjustment +/-10 °C.
    • Classifications
      ECl@ss 5.027270902
      ECl@ss 5.1.427270902
      ECl@ss 6.027270902
      ECl@ss 6.227270902
      ECl@ss 7.027270902
      ECl@ss 8.027270902
      ECl@ss 8.127270902
      ECl@ss 9.027270902
      ETIM 5.0EC002717
      ETIM 6.0EC002717
      UNSPSC 16.090139121528

    Technical drawings

    GL6-P7111
    Adjustments possible No adjustment possibility
    GL6-P7111
    Connection diagram cd-066
    GL6-P7111
    Characteristic curve GL6
    GL6-P7111
    Light spot size GL6, GL6G
    GL6-P7111
    Sensing range diagram GL6, GL6G
    GL6-P7111
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP