Contact
Feedback

Overflow protection for biomass bunkers and silos (organic waste incineration)

Biomass is typically stored in silos until it is used as a primary fuel in the burners. In order to prevent the silos from overflowing, level measurement is necessary. The LBV310 vibrating level switch is the ideal choice for monitoring biomass levels due to its rugged construction, amongst other features. The LBV310 operates with no mechanical moving parts, and is immune to deposit formation.

  • Following product families can be used

    Tuning forks – tough and flexible in bulk

    Solids

    • Tough device design
    • Several housing materials and electrical outputs available
    • Immune to deposit formation
    • Commissioning without filling
    • Process temperature up to 250 °C
    • Very high repeatability
    • ATEX versions (1D/2D/1G/2G) available
    • Tube-extended version (LBV330) up to 6 m and rope extensions version (LBV320) up to 80 m available for vertical mounting

TOP