Contact
Feedback

Safety light curtains
C4000 Palletizer ATEX II 3G/3D

Your Benefits

  • Maximum safety and automation in explosive atmospheres thanks to compliance with stringent regulations and strict safety requirements
  • Increase access protection productivity with only one sensor pair as a muting alternative
  • High availability thanks to safe human-material differentiation
  • Save time and money by eliminating additional muting sensors and monitoring several conveyor belts with only one system

Overview

Featuring a rugged and reliable housing design, the C4000 Palletizer ATEX II 3G/3D safety light curtain is specially designed and approved for use under the strict safety requirements found in explosion-hazardous areas. The added safety and productivity it offers in explosive atmospheres make it a popular choice time and again.

At a glance
  • ATEX II 3G / 3D classification thanks to modified C4000 housing
  • Muting alternative
  • Self-teaching, dynamic blanking for detection of goods
  • Direction detection
  • Reduced resolution: 1 or 2 beams
  • Multiple sampling of objects possible
  • Beam coding
  • Object gap suppression

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution40 mm
    Scanning range7 m
    Protective field height1,350 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads

TOP