Contact
Feedback

MSC800

MSC800-0000
1040571
Ready for dispatch within a week
  • Copy shortlink
    • Features
      MTBF> 80,000 h
      MTTR< 5 min, per component
      System partLogic unit as individual component
    • Mechanics/electronics
      Supply voltage24 V DC
      Power consumption10 W, typical
    • Interfaces
      Serial (RS-232, RS-422/-485)✔ (4)
      FunctionData output, parameter set-up, analyses
      Data transmission rate (0.3 kBaud ... 115.2 kBaud)
      ProtocolSICK standard, application-specific protokoll on request
      Electrical connectionSub-D, 9-pin
      Ethernet✔ (3)
      FunctionData output, parameter set-up, analyses
      Data transmission rate10 MBit/s / 100 MBit/s
      ProtocolTCP/IP, FTP, half/full-duplex
      Electrical connectionRJ45
      PROFIBUS DP
      FunctionData output, parameter set-up, analyses
      Data transmission rate12 MBaud
      ProtocolPROFIBUS DP
      Electrical connectionSub-D, 9-pin
      CAN bus✔ (2)
      Data transmission rate (20 kbit/s ... 1 Mbit/s)
      ProtocolCANopen protocol, CAN-SENSOR network
      Electrical connectionCable gland
      Digital switching inputs✔ (14)
      FunctionPNP, configurable, opto isolated, reverese polarity protected
      Electrical connectionCable gland
      Digital outputs✔ (4)
      FunctionPNP, configurable, short-circuit proof
      Electrical connectionCable gland
      Relay outputs✔ (2)
      FunctionPotential-free
      Electrical connectionCable gland
      USB
      Electrical connectionMicro USB female connector, type B
      Service interface
      Electrical connectionService socket
      Optical indicators

      2 x LED per power supply module

      6 x LED fuse module (12 pole terminal block)

      48 x LED logic unit

    • Ambient data
      Ambient temperature operation0 °C ... +40 °C
      Ambient storage temperature–20 °C ... +70 °C
      Permissible relative humidity95 %, Non-condensing
    • Classifications
      ECl@ss 5.027280102
      ECl@ss 5.1.427280102
      ECl@ss 6.027280102
      ECl@ss 6.227280102
      ECl@ss 7.027280102
      ECl@ss 8.027280102
      ECl@ss 8.127280102
      ECl@ss 9.027280102
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      UNSPSC 16.090143211701
  • View: View Gallery View List Show all
    Hide all
TOP