Accessories
Modules and gateways
Meeting Point Router MPR-LAN
1063584
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory family | Interface modules |
Communication interface | Ethernet |
Enclosure rating | IP54 |
Weight | 15 kg |
Dimensions (W x H x L) | 300 mm x 400 mm x 210 mm |
Description | Meeting Point Router MPR-LAN, 2 Ethernet interfaces for integration into company networks (LAN), operation via LC display |
Classifications
ECl@ss 5.0 | 27242202 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.