![]() |
|
Accessory family | Interface modules |
Communication interface | Ethernet |
Enclosure rating | IP54 |
Weight | 15.5 kg |
Dimensions (W x H x L) | 300 mm x 400 mm x 210 mm |
Description | Meeting Point Router MPR-4G with 2 x Ethernet interfaces, 4G mobile router with 2 x SMA antenna connection, outer wall or magnetic base antenna are not included with delivery, operation via LC display |
ECl@ss 8.1 | 15110602 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications