EN
Country: EN (Germany)
Select country/region

Language

  • German
  • English
digitalsolutions-maintenance-tunnelmonitoring-stage-teaser-image

Effective Tunnel Monitoring for optimal maintenance

How Condition Monitoring minimizes downtimes
Demo

The tunnel operating company must ensure trouble-free and safe traffic flow in the tunnel

To ensure high-level safety in the tunnel pipes, especially as the volume of traffic increases, accurate visibility measurement is essential. Measurements are carried out in five tunnel tubes with 66 SICK analyzers that record data on the air quality and detect visibility clouding early and accurately. Assessing systems on-site in the tunnel takes time and is labor-intensive.

Condition-Monitoring System Enables Real-Time Monitoring and Predictive Maintenance

The Solution: A condition-monitoring system that connects the 66 analyzers, generating a flow of data that allows real-time monitoring. The status data is transmitted every second and is then analyzed and made available to SICK Service and the customer via a web interface. Dashboards can be viewed from various devices and an instant messaging function alerts operators should malfunctions occur. This speeds up reaction time, makes the most of tunnel closures, and avoids unplanned trouble shooting. Additionally, the condition status evaluated over a year helps predict future maintenance measures.

Optimize your maintenance in tunnels

Cut Maintenance Costs by 80% with Predictive Maintenance

The Benefit: Condition maintenance reduces materials, spare parts and labor costs by up to 80%. Incidents are resolved more quickly, and tunnel inactivity is minimized. Predictive maintenance enhances planning: maintenance work can be detected early, reduced, and optimized.

Service technician monitors plant status

BENEFITS OF CONDITION MONITORING

Tunnel Heartbeat and Condition Monitoring

Early detection of problems:

Tunnel monitoring can be used to continuously monitor equipment to detect potential problems at an early stage

Traffic Tunnel Safety shield

Increase safety

Tunnel monitoring enables continuous monitoring of safety equipment such as fire protection, ventilation, lighting and emergency call systems

Person with service calender

Optimization of maintenance

Tunnel monitoring can be used to collect information on the condition of the systems, which can be used to optimize maintenance measures

Prepare your tunnel system for Industry 4.0

With less effort and better planning, you can reach new horizons in the productivity of your tunnel analyzers:

  • Get an insight into the health status of your devices and benefit from better planning for the maintenance of your tunnel system
  • Prepare for service interventions based on the condition and avoid redundant maintenances
  • Switch from preventive maintenance to predictive maintenance 

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact