Contact
Feedback

Sensors for T-slot cylinders
MZT8

MZT8-03VPS-KRD
1044464
Preferred type – always available from stock
  • Copy shortlink
    • Features
      Cylinder typeT-slot
      Cylinder types with adapter

      Profile cylinder

      Tie rod cylinder

      Round body cylinder

      Dovetail groove cylinder

      SMC rail CDQ2

      SMC rail ECDQ2

      Housing length24 mm
      Switching outputPNP
      Switching frequency1,000 Hz
      Output functionNO
      Electrical wiringDC 3-wire
      Enclosure ratingIP68 1)
      • 1) According to EN 60529 (IP 67 / IP 68).
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Power consumption10 mA 1)
      Voltage drop≤ 2.2 V
      Continuous current Ia≤ 200 mA
      Protection classIII
      Time delay before availability25 ms
      Response sensitivity, typ.2.6 mT
      Overrun distance, typ.3 mm
      Hysteresis, typ.0.7 mT
      Reproducibility≤ 0.1 mT 2)
      Reverse polarity protection
      Short-circuit protection
      Power-up pulse protection
      Ambient operating temperature–30 °C ... +80 °C
      MTTFd: mean time to dangerous failure2,339 years
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      EMCAccording to EN 60947-5-2
      Connection typeCable with connector M8, 3-pin, with knurled nuts, drag chain use, 0.3 m
      Connection type Detail
      Conductor cross-section0.14 mm²
      Cable diameterØ 2.9 mm
      Bending radiusWith fixed installation > 3 x cable diameter
      For flexible use > 10 x cable diameter
      Torsion force± 270° / 10 cm
      Torsion cycles> 2,000,000
      Cable outletAxial
      Material
      HousingPlastic, PA12
      CablePUR
      UL File No.NRKH.E181493 & NRKH7.E181493
      • 1) Without load.
      • 2) Ub and Ta constant.
    • Safety-related parameters
      MTTFD2,339 years
      DCavg0%
    • Classifications
      ECl@ss 5.027270104
      ECl@ss 5.1.427270104
      ECl@ss 6.027270104
      ECl@ss 6.227270104
      ECl@ss 7.027270104
      ECl@ss 8.027270104
      ECl@ss 8.127270104
      ECl@ss 9.027270104
      ECl@ss 10.027270104
      ECl@ss 11.027270104
      ETIM 5.0EC002544
      ETIM 6.0EC002544
      ETIM 7.0EC002544
      UNSPSC 16.090139122230

    Technical drawings

    MZT8-03VPS-KRD
    Installation note
    MZT8-03VPS-KRD
    Connection diagram Cd-002
    MZT8-03VPS-KRD
    Dimensional drawing Cable with connector M8, with knurled nuts
  • View: View Gallery View List Show all
    Hide all
TOP