3D machine vision
Visionary-T / Visionary-T AP

V3S140-2AAAAAA
1102953
Attention: Product will be phased out and can be ordered until 14.08.2023. Successor information can be found here.
Piece
Copy shortlink
    • Features
      Task

      Presence inspection

      Measuring, 3D

      Collision awareness

      Technology3D snapshot, image analysis
      Product categoryConfigurable, programmable, Streaming, pre-calibrated
      Working distance0.5 m ... 60 m 1)
      Example field of view7 m x 5.3 m 2)
      Detection angle69° x 56°
      Angular resolution0.39° x 0.38°
      IlluminationIntegrated
      Illumination colorInfrared, LED, invisible, 850 nm
      LED classRisk group 0 in accordance with EN 62471
      Factory calibrated
      Grayscale measurements
      • 1) Radial distance for targets having 100% remission.
      • 2) See table for individual values.
    • Mechanics/electronics
      Connection type

      M12 8-pin Gigabit Ethernet, X-coded

      M12 17-pin (voltage supply/data), system plug, digital IOs (24 V)

      Supply voltage24 V DC 1)
      Power consumption≤ 22 W, Typical (without digital I/Os)
      Peak current3 A
      Enclosure ratingIP67
      Protection classIII
      Housing colorBlue, black
      Weight1.9 kg, with cooling fins
      Dimensions (L x W x H)162 mm x 116 mm x 104 mm 2)
      MountingAny or can be determined by raster
      • 1) (+/-20 %), < 2,5 ms integration time
        (+/-15 %), > 2,5 ms integration time.
      • 2) With cooling fins.
    • Performance
      Pixel count176 px x 144 px
      Repeatability

      ≥ 2 mm, At 1 m distance

      ≥ 7 mm, At 7 m distance 1)

      On delay< 15 s
      Response time< 66 ms
      Integrated applicationData stream with the option of accessing data within the device. Already-finished Key Apps can be loaded onto the device and independent applications can be created.
      • 1) See table for individual values.
    • Interfaces
      Ethernet
      FunctionData is application-specific or can be defined in independently-developed applications.
      Data transmission rate≤ 100 Mbit/s, Ethernet (TCP/IP) communication interface: 100 Mbit/s or higher.
      Configuration softwareSICK AppManager, SICK AppStudio, Web-Interface
      Digital input2
      Digital output4
      Optical indicators2 status LEDs
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-2:2005-08, EN 61000-6-4:2007-01
      Shock loadEN 60068-2-27:2009
      Vibration loadEN 60068-2-6, EN 60068-2-64
      Ambient operating temperature0 °C ... +50 °C, with cooling fins 1)
      Storage temperature–20 °C ... +70 °C
      Ambient light immunity< 50 klx, Sunlight
      • 1) The ambient operating temperature is reduced by 5 °C in speed mode to 45 °C.
    • Classifications
      eCl@ss 5.027310205
      eCl@ss 5.1.427310205
      eCl@ss 6.027310205
      eCl@ss 6.227310205
      eCl@ss 7.027310205
      eCl@ss 8.027310205
      eCl@ss 8.127310205
      eCl@ss 9.027310205
      eCl@ss 10.027310205
      eCl@ss 11.027310205
      eCl@ss 12.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    V3S140-2AAAAAA
    Dimensional drawing
    V3S140-2AAAAAA
    Dimensional drawing
    V3S140-2AAAAAA
    Detection volume and field of view
    V3S140-2AAAAAA
    working distance radial/absolute
    V3S140-2AAAAAA
    digital I/O
    V3S140-2AAAAAA
    gigabit Ethernet
  • View: View Gallery View List Show all
    Hide all