3D machine vision
Ranger / Ranger E

Ranger-E55414
1040380
Attention: Product is phased out and cannot be ordered.
Copy shortlink
    • Features
      Task

      Quality inspection, high-speed

      Measuring, 3D

      Technology3D line scanning, MultiScan
      Product categoryStreaming, flexible
      Example field of viewFree of choice by lens selection
      Light source
      Internal lightingTo be ordered separately as accessories
      Data synchronizationFree running, encoder triggered, external triggering
      Grayscale measurements
      Scatter measurement
      Spectral range400 nm ... 950 nm
      DescriptionRanger E55 - 3D and MultiScan, up to 35 k profiles/second. Gigabit Ethernet interface, 1,536 x 512 pixels, high-resolution line of 3,072 pixels.
      LensC-mount
      Optical format1″
    • Mechanics/electronics
      Connection type

      Power I/O: M12, 8-pin male

      M12, 8-pin female connector (encoder)

      RJ45 (Ethernet)

      Connector materialM12: nickel-plated brass
      Supply voltage12 V DC ... 24 V DC
      Ripple< 5 Vpp
      Power consumption7 W
      Current consumption0.8 A
      Standards (ROHS)
      Enclosure ratingIP20
      Housing materialAluminum
      Housing colorGray, varnished
      Weight360 g
      Dimensions (L x W x H)125 mm x 52 mm x 52 mm
    • Performance
      Bit depth8 bit
      Image sensorCMOS
      Sensor resolution1,536 px x 512 px
      Scan/frame rate35,000 3D profiles/s
      Sensor rows available for 3D0 ... 511
      3D profile resolution1,536 px
      Scatter resolution1,536 px
      Pixel size9.5 µm x 9.5 µm
      Pixel matrix fill factor60 %
      Maximum 3D height resolution13 bits 1/16 pixels
      Optical center (row, column)(227, 768)
      Gray-scale resolution3,072 px
      IR filterNo IR pass filter
      Hi-res pixel size (H x V)4.75 µm x 9.5 µm
      Hi-res pixel fill factor80 %
    • Interfaces
      Ethernet✔ , UDP/IP
      Data transmission rate1,000 Mbit/s
      Serial✔ , RS-422
      FunctionEncoder
      Data transmission rateMaximum encoder frequency: 2 MHz
      Configuration softwareRanger Studio
      Operating systemWindows XP Pro, Windows 7, Windows 10
      Development environmentC++ (VS 2005/2008/2010) / C
      Programming interfaceiCon API
      Digital input4 x HIGH = 10 V ... 28.8 V
      Digital output1 x TTL level, 2 x B-type, < 100 mA in total
      Encoder interfaceRS-422
      Maximum encoder frequency2 MHz
      External illumination control5 V TTL
    • Ambient data
      Shock load15 g, 3 x 6 directions
      Vibration load5 g, 58 Hz ... 150 Hz
      Ambient operating temperature0 °C ... +45 °C 1)
      Storage temperature–20 °C ... +70 °C 1)
      • 1) Non-condensing.
    • Classifications
      ECl@ss 5.027310205
      ECl@ss 5.1.427310205
      ECl@ss 6.027310205
      ECl@ss 6.227310205
      ECl@ss 7.027310205
      ECl@ss 8.027310205
      ECl@ss 8.127310205
      ECl@ss 9.027310205
      ECl@ss 10.027310205
      ECl@ss 11.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    Ranger-E55414
    dimensional drawing, view from below
    Ranger-E55414
    dimensional drawing, view from the side
    Ranger-E55414
    Characteristic curve
    Ranger-E55414
    Connection type
    Ranger-E55414
    Connection diagram, voltage I/O
    Ranger-E55414
    Connection diagram, encoder connection
  • View: View Gallery View List Show all
    Hide all