![]() |
|
Detection range typ. | 200 mm |
Operating height | 10 mm ... 70 mm |
Electrical wiring | DC 4-wire |
Teach-in | ✔ |
Enclosure rating | IP65 1) IP67 IP68 |
Supply voltage | 9 V DC ... 30 V DC | ||||||||||
Terminal resistor | Internal 120 Ω terminator | ||||||||||
Protection class | III | ||||||||||
Power consumption | 600 mW | ||||||||||
Resolution, typ. | 1 mm | ||||||||||
Repeat accuracy, typ. | 1 mm | ||||||||||
Update rate | 100 Hz | ||||||||||
Reverse polarity protection | ✔ | ||||||||||
Short-circuit protection | ✔ | ||||||||||
Internal terminating resistor (CAN) | ✔ | ||||||||||
Ambient operating temperature | –20 °C ... +70 °C | ||||||||||
Shock and vibration resistance | 30 g, 11 ms/10 Hz ... 55 Hz, 1 mm | ||||||||||
EMC | According to EN 60947-5-2 | ||||||||||
Connection type | Cable with M8 male connector, 4-pin, 0.3 m 1) | ||||||||||
| |||||||||||
| |||||||||||
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Communication interface | CANopen |
|
ECl@ss 5.0 | 27270104 |
ECl@ss 5.1.4 | 27270104 |
ECl@ss 6.0 | 27270104 |
ECl@ss 6.2 | 27270104 |
ECl@ss 7.0 | 27270104 |
ECl@ss 8.0 | 27270104 |
ECl@ss 8.1 | 27270104 |
ECl@ss 9.0 | 27270104 |
ECl@ss 10.0 | 27270104 |
ECl@ss 11.0 | 27270104 |
ETIM 5.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 7.0 | EC002544 |
UNSPSC 16.0901 | 39122230 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications