- Home
- Product portfolio
- LiDAR sensors
- 2D LiDAR sensors
- TiM
- TIM320-1031000
- Home
- Product portfolio
- LiDAR sensors
- 2D LiDAR sensors
- TiM
- TIM320-1031000
2D LiDAR sensors
TiM
TIM320-1031000
1063467
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Apps
-
Service and Support
-
Customs data
-
- Features
Measurement principle HDDM+ Application Indoor Light source Infrared (850 nm) Laser class 1 (IEC 60825-1:2014, EN 60825-1:2014) Aperture angle Horizontal 270° Scanning frequency 15 Hz Angular resolution 1° Working range 0.05 m ... 4 m Scanning range At 10% remission 2 m
- Mechanics/electronics
Connection type 1 x 15-pin D-sub HD male connector (0.9 m) Supply voltage 9 V DC ... 28 V DC Power consumption Typ. 4 W, 16 W with 4 max. loaded digital outputs Output current ≤ 100 mA Housing color Light blue (RAL 5012) Enclosure rating IP65 (IEC 60529:1989+AMD1:1999+AMD2:2013) Protection class III (IEC 61140:2016-1) Weight 150 g, without connecting cables Dimensions (L x W x H) 60 mm x 60 mm x 79 mm
- Safety-related parameters
MTBF > 100 years MTTFd 100 years
- Performance
Response time 1 scan, typ. 67 ms
2 scans, ≤ 134 ms 1)
Detectable object shape Almost any Systematic error ± 40 mm 2) Statistical error < 30 mm 2) Integrated application Field evaluation with flexible fields Number of field sets 16 field triples (48 fields, 1 triple (3 flexible fields) can be configured directly at the scanner) Simultaneous evaluation cases 1 (3 fields) - 1) At +45° to +225° of the working range; max. 150 ms at –45° to +45° of the working range.
- 2) Typical value at 90% remission up to maximum scanning range; real value depends on ambient conditions.
- Interfaces
USB ✔ Remark Micro USB Function AUX, parameterization Digital inputs 4 Digital outputs 3 (PNP, additional 1 x “Device Ready”) Delay time 67 ms ... 30,000 ms (configurable) Dwell time 67 ms ... 600,052 ms (configurable) Optical indicators 2 LEDs (ON, switching status)
- Ambient data
Object remission 4 % ... 1,000 % (reflectors) Electromagnetic compatibility (EMC) Emitted radiation Residential area (EN 61000-6-3:2007+AMD:A1:2011) Electromagnetic immunity Industrial environment (EN 61000-6-2:2005) Vibration resistance Sine resonance scan 10 Hz ... 1,000 Hz 1) Sine test 10 Hz ... 500 Hz, 5 g, 10 frequency cycles 1) Noise test 10 Hz ... 250 Hz, 4.24 g RMS, 5 h 2) Shock resistance 50 g, 11 ms, ± 3 single shocks/axis 3)
25 g, 6 ms, ± 1,000 continuous shocks/axis 3)
50 g, 3 ms, ± 5,000 continuous shocks/axis 3)
Ambient operating temperature –10 °C ... +50 °C 4) Storage temperature –30 °C ... +70 °C 4) Switch-on temperature –10 °C ... +50 °C Temperature change –10 °C ... +50 °C, 10 cycles 5) Damp heat +25 °C ... +55 °C, 95 % RH, 6 cycles 6) Permissible relative humidity Operation < 80 %, Non-condensing (EN 60068-2-30:2005) Storage ≤ 90 %, Non-condensing (EN 60068-2-30:2005) Ambient light immunity 80,000 lx - 1) IEC 60068-2-6:2007.
- 2) IEC 60068-2-64:2008.
- 3) IEC 60068-2-27:2008.
- 4) IEC 60068-2-14:2009.
- 5) EN 60068-2-14:2009.
- 6) EN 60068-2-30:2005.
- General notes
Note on use The sensor does not constitute a safety component as defined by relevant legislation on machine safety.
- Classifications
eCl@ss 5.0 27270990 eCl@ss 5.1.4 27270990 eCl@ss 6.0 27270913 eCl@ss 6.2 27270913 eCl@ss 7.0 27270913 eCl@ss 8.0 27270913 eCl@ss 8.1 27270913 eCl@ss 9.0 27270913 eCl@ss 10.0 27270913 eCl@ss 11.0 27270913 eCl@ss 12.0 27270913 ETIM 5.0 EC002550 ETIM 6.0 EC002550 ETIM 7.0 EC002550 ETIM 8.0 EC002550 UNSPSC 16.0901 41111615
-
-
-
-
-