2D LiDAR sensors
NAV3xx / Indoor
NAV340-3232
1060821
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Service and Support
-
Customs data
-
Features
Application | Indoor |
Light source | 905 nm |
Laser class | 1 (IEC 60825-1:2014, EN 60825-1:2014) |
Aperture angle | | Horizontal | 360° |
|
Scanning frequency | 8 Hz, ± 5 % |
Angular resolution | 0.25° |
Working range | 0.5 m ... 250 m (0.5 m ... 70 m on reflectors) |
Scanning range | | At 10% remission | 35 m | At 90% remission | 100 m |
|
Mechanics/electronics
Connection type | 3 x M12 male connector/female connector |
Supply voltage | 24 V DC, ± 15 % |
Power consumption | 36 W |
Housing | Aluminum die cast |
Housing color | Light blue (RAL 5012) |
Enclosure rating | IP65 |
Protection class | III |
Weight | 2.4 kg |
Dimensions (L x W x H) | 115 mm x 120.5 mm x 222 mm |
Performance
Detectable object shape | Almost any |
Systematic error | ± 10 mm (RDI) 1) ± 15 mm (Contour) 1) |
Statistical error | 15 mm (Contour) 1) |
Interfaces
Ethernet | ✔ , TCP/IP | Data transmission rate | 100 Mbit/s |
|
Serial | ✔ , RS-232 | Data transmission rate | 19.2 kBaud ... 115 kBaud |
|
Digital outputs | 1 (digital) |
Optical indicators | 4 LEDs (status displays) |
Ambient data
Ambient operating temperature | 0 °C ... +50 °C |
Storage temperature | –20 °C ... +80 °C |
Permissible relative humidity | 85 %, Non-condensing |
Reflector marks (recommended) | Stripes: width ≥ 80 mm, cylindrical: diameter ≥ 80 mm |
General notes
Note on use | The sensor does not constitute a safety component as defined by relevant legislation on machine safety. |
Classifications
eCl@ss 5.0 | 27270990 |
eCl@ss 5.1.4 | 27270990 |
eCl@ss 6.0 | 27270913 |
eCl@ss 6.2 | 27270913 |
eCl@ss 7.0 | 27270913 |
eCl@ss 8.0 | 27270913 |
eCl@ss 8.1 | 27270913 |
eCl@ss 9.0 | 27270913 |
eCl@ss 10.0 | 27270913 |
eCl@ss 11.0 | 27270913 |
eCl@ss 12.0 | 27270913 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 41111615 |
Technical drawings
Dimensional drawing
Working range diagram
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.