2D LiDAR sensors
LMS1xx

Compact and economical, even in harsh environments

Your Benefits

  • Straightforward integration and mounting due to compact design
  • Low purchase and operating costs: One device monitors areas of over 5,500 m2 in size
  • Product family with many variants, which also provide solutions for demanding and specialized applications
  • Extended filter options significantly reduce measurement errors caused by conditions such as fog, rain or snow
  • Optional CAN I/O module increases number of digital outputs for greater application flexibility
  • Ethernet interface makes for easy implementation and remote maintenance

Overview

Compact and economical, even in harsh environments

The LMS1xx 2D LiDAR sensors form part of the extensive portfolio of 2D laser scanner from SICK, and offer an efficient and cost-effective alternative to other solutions for both indoor and outdoor use. SICK offers these 2D LiDAR sensors in a number of variants. The LMS1xx scanners can therefore easily cope with various requirements in terms of sensing range and application software. And there are a number of security versions to round off the wide range of applications. All variants in this product family are marked out by their compact design and dimensions, as well as their light weight. Compact design meets impressive innovation: Multi-echo technology increases the availability of the sensors outdoors and even enables them to be installed behind glass.

At a glance
  • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
  • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
  • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
  • Variants for security applications with relay outputs and VdS certification available
  • Measurement data output via Ethernet interface in real time
  • Number of digital outputs can be expanded via external CAN modules

 

Industry 4.0 is picking up speed: Automated flexibility for mobile vehicles and carts

Our modular solutions portfolio for mobile platforms now makes it possible to implement line guidance, navigation, positioning, environmental recognition, security and load handling with ease.

Learn more

Advantages

LMS1xx – when you need reliable measurement data

The LMS1xx 2D LiDAR sensor is characterized by efficiency as well as low acquisition and operating costs combined with high reliability and precise measurement characteristics. It also offers outstanding performance with rugged, durable and maintenance-free measurement technology. When it comes to appearance, the sensor impresses with its compact housing and low weight. The LMS1xx: Your reliable “partner” for a wide range of measuring tasks.
2-Echo technology: High reliability even under adverse ambient conditions thanks to the 2-Echo technology and IP67 variants.
Large working range of up to 50 m.
High shock and vibration resistance thanks to rugged mechanical design.
High flexibility in applications thanks to the combination of measuring and detecting functions in one sensor and simultaneous monitoring of up to 10 fields.
Easy teach function for automatic teach-in and updates of monitoring fields.
Automatische Feldanpassung für sich ändernde Umgebungsbedingungen wie z. B. die Schneehöhe.

High flexibility: The LMS1xx offers reliability and precision for nearly any sector of industry thanks to the numerous functions available as standard, which can be individually parameterized via Ethernet and serial interfaces.

Whether indoors or outdoors, in dusty or very cold environments, the LMS1xx 2D LiDAR sensor impresses in almost all industrial applications, regardless of the location. This means working ranges of up to 50 m are no problem.
Transport vehicles and tractors for port, airport or industrial applications The LMS1xx LiDAR sensor is suitable for reliably monitoring obstacles and objects along the travel path of autonomous towing vehicles. Even on uneven ground or in adverse weather conditions, the LMS1xx always maintains an overview, detects objects even over long distances and sends a switching signal to the controller as soon as the distance falls below the minimum value. When driving, it prevents unnecessary braking or stopping so that driving tasks can be executed without major delays.
Collision protection in container terminals or high-bay warehouses Even when the going gets tough, the LMS1xx really shines when it comes to collision protection or navigation support for industrial vehicles. Whether in container terminals or high-bay warehouses, when used with driver assistance systems or AGVs: The LMS1xx always keeps its eyes open.
Dynamic and static applications It also scores points in static applications for traffic telematics: The LMS1xx can be installed directly into the road surface and monitors two lanes simultaneously. This makes it suitable for traffic control and camera triggering as well as the classification and separation of vehicles.
Navigation support, pallet measurement and collision protection on industrial vehicles Lanes for vehicles often have to be kept narrow in order to make the best possible use of storage space. The LMS1xx provides support for navigation and maneuvering both indoors and outdoors – an efficient solution for working ranges of up to 50 meters. The advantages of the LMS1xx speak for themselves: Dynamic field adaptation, rugged housing with IP67 enclosure rating and easy mounting thanks to the low weight.

Both indoors or outdoors: LMS1xx 2D LiDAR sensors impress with their reliable and powerful output of data.

Applications

Downloads