Sensor Visualization
SID

Your Benefits

  • Intuitive operation via large touch display
  • Seamless, time-saving integration into the SICK portfolio
  • Customized user interface using the SICK AppStudio development environment
  • Programming of individual and innovative SensorApps with SICK AppSpace
  • Quick sensor integration and retrofitting with ready-to-use SICK Interface and Algorithm API
  • Quick installation into the front of the housing of control cabinets or panels
  • Reduced development effort due to reusable SensorApps and world-wide availability via SICK AppPool

Overview

The Sensor Integration Display (SID) is a programmable, intelligent human machine interface and part of the SICK AppSpace eco-system. As visualization solution, the intuitive touch display can be integrated seamlessly into the SICK portfolio of programmable devices. Individual user interfaces for sensor integration and visualization can be created using the SICK AppStudio development environment. This makes the SID the perfect human machine interface for the configuration and status monitoring of SICK sensors and systems, for visualization of measurement data and for data processing in smaller applications. The Sensor Integration Display ensures more transparency for processes in the spirit of Industry 4.0.

At a glance
  • Programmable human machine interface
  • Capacitative multi-touch display
  • 2 integrated Ethernet interfaces
  • Linux OS and SICK AppEngine including drivers and SOPASair browser pre-installed
  • Fanless system with touch display and PC in compact housing
  • Resistant thanks to enclosure ratings IP66 and IP20

 

SICK Solutions World Image
SICK Solutions World Image

Conference. Exhibition. Hackathon.

SICK Solution World: Digital transformation solutions with world leading partners – on-site and live feed worldwide

Register now

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Processor

    i.MX6 Dual

    ARM Cortex - A9 with 1 GHz

    RTC Accuracy: +/- 30 ppm at 25 °C

    Random Access Memory

    4 GB eMMC Flash

    1 GB RAM

    Ethernet✔ (2)
    USB✔ (2)
    Display
    Size7 ″ / 12.1 ″
    Resolution800 px x 480 px
    1,024 px x 768 px
    BrightnessTyp. 480 cd/m²
    MTBF≥ 400,000 h
    Viewing angle50°, 70°, 70°, 70° (UDRL)
    89°, 89°, 89°, 89° (UDRL)
    Color24 bit (16.7 million colors) / 24 bit (16.2 million colors)
    Touch displayProjective capacitative multi-touch
    Enclosure ratingFront side: IP66
    Rear: IP20
All technical data can be found accompanying the individual product

Downloads