4DproConnectivity
Connection Device Modular

Your Benefits

  • Easy connection of the sensor to fieldbus systems
  • Fast exchange of the sensor through parameter memory CMC
  • Fast installation and easy networking save time
  • Simple troubleshooting
  • Easy diagnosis via optional CMD400 display module

Overview

The CDM offers a modular design, ensuring fast connection of a SICK 1D/2D code reader or RFID interrogator to a SICK CAN scanner network, a host computer or a PLC. The CDM supports scanners from the CLV6xx, Lector® series, RFH6xx, RFU6xx, IDM1xx, IDM2xx families as well as the LMS4xx laser scanners. The CDM is rated IP 65. The CDM offers free plug-in slots for additional modules, such as power supply, display or fieldbus gateways (depending on type). The CMC600 Connection Module Cloning unit stores all the parameter values of the connected scanner. The values are automatically copied to a new device if a scanner requires replacement.

At a glance
  • Efficient solution to power and connect to SICK’s Auto-ID component portfolio
  • Slots for optional fieldbus modules, parameter memory, display and power supply module
  • Simple voltage supply of scanner
  • IP 65 connection of a scanner using SICK standard cable
  • Direct access to the service interface of the sensor
  • Connection diagram integrated in lid
  • Clearly visible and easily accessible screw/spring-loaded terminals

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported products

    CLV41x

    Lector62x

    CLV61x - CLV65x

    Mobile handheld scanners

    RFH6xx

    RFU62x

    RFU63x

    Lector® series

    RFID read/write device

    CLV69x

    RFU65x

    Lector65x

    CLV42x

    CLV43x

    CLV44x

    CLV45x

    CLV62x

    CLV63x

    CLV64x

    CLV65x

    ICR84x-2

    ICR85x-2

    RFH620

    LMS400

All technical data can be found accompanying the individual product

Downloads