4DproConnectivity
Connection Device Fieldbus

Your Benefits

  • Sophisticated screw system for quick, flexible mounting on all common profiles
  • Choice of different variants for connecting to industrial fieldbuses
  • Encoding switch easily accessible from the outside for easy setting of bus address and operating mode without complex software
  • Status LEDs can be read from any angle for simple and effective diagnostics (type-dependent)
  • Fast installation and easy replacement in the system thanks to plug-in connections
  • Integrated memory for all parameters of the connected sensor for very fast replacement time in case of faults
  • Compact and rugged design with choice of horizontal or vertical cable direction (type-dependent)

Overview

The fieldbus modules of the connection device fieldbus (CDF) product family allow for fast and simple integration of 4Dpro identification sensors into industrial networks. Different variants are available with different fieldbus interfaces. The external connection module can be assembled on all industry-standard profiles, leaving the status LEDs clearly visible for effective diagnostics. Bus address and operating mode can be set directly on the module using rotary encoding switches without the use of configuration software. While the CDF can be integrated at an easily accessible point in the conveying equipment, the 4Dpro sensor (e.g. the CLV615-F), which is connected with only one cable, enables mounting deep in the system.

At a glance
  • Flexible mounting on all standard profiles
  • Flexible fieldbus connection for PROFIBUS DP, PROFINET and EtherCAT (type-dependent)
  • Encoding switch for setting bus address and operating mode (type-dependent)
  • LEDs for status and diagnostics
  • Plug-in electrical connections
  • Integrated parameter memory for connected sensors
  • Compact and flexible

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported productsLector® series / CLV61x - CLV65x / CLV69x / RFID read/write device / Mobile handheld scanners / CLV61x - CLV65x / Mobile handheld scanners / RFH6xx / RFU62x / Lector62x
All technical data can be found accompanying the individual product

Downloads