Inclination sensors
TMS/TMM22

TMM22E-PLH045
1116332
Piece
Copy shortlink
    • Performance
      Number of axis2
      Measuring range± 45°
      Resolution≤ 0.015°
      Error limits G

      Typ. 0.25° 1)

      Max. 0.6°

      Repeatability standard deviation σr30 mV 2)
      Compensated cross-sensitivity (2-dimensional)Typ. ± 0.5°, max. ± 0.9°
      Temperature coefficient (zero point)±0.03°/K
      Limit frequency2 Hz
      Sampling rate400 Hz
      • 1) In accordance with DIN ISO 1319-1, position of the upper and lower error limit depends on the installation situation, specified value refers to a symmetrical position, i.e. deviation in upper and lower direction is the same.
      • 2) In accordance with DIN ISO 55350-13; 68.3% of the measured values are inside the specified area.
    • Interfaces
      Communication interfaceAnalog / 0...10 V
      0-set function via hardware pin
      Load resistance≥ 2 kΩ 1)
      Status information
      LED2x (green/red)
      Output signal (error state)0 V
      Initialization time250 ms
      • 1) At 24 V DC. Value depends on supply voltage and can be found in the operating instructions.
    • Electrical data
      Connection typeCable, 5-wire, with male connector, M12, 5-pin, 0.3 m
      Supply voltage12 V DC ... 30 V DC
      Current consumption< 50 mA @ 24 V
      Reverse polarity protection
      Short-circuit protection of the outputs
      MTTFd: mean time to dangerous failure961 years (EN ISO 13849-1) 1)
      • 1) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 40°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Dimensions38.8 mm x 30 mm x 10.4 mm
      WeightApprox. 60 g
      Housing materialPlastic (PA12), glass-fiber reinforced
      Material, cablePUR
    • Ambient data
      EMCEN 61326-1
      Enclosure ratingIP66, IP67, IP68, IP69K
      Operating temperature range–40 °C ... +80 °C
      Storage temperature range–40 °C ... +85 °C
      Resistance to shocks100 g, 6 ms (according to EN 60068-2-27)
      Resistance to vibration10 g, 10 Hz ... 2,000 Hz (EN 60068-2-6)
    • Classifications
      ECl@ss 5.027270790
      ECl@ss 5.1.427270790
      ECl@ss 6.027270790
      ECl@ss 6.227270790
      ECl@ss 7.027270790
      ECl@ss 8.027270790
      ECl@ss 8.127270790
      ECl@ss 9.027270790
      ECl@ss 10.027271101
      ECl@ss 11.027271101
      ECl@ss 12.027271101
      ETIM 5.0EC001852
      ETIM 6.0EC001852
      ETIM 7.0EC001852
      ETIM 8.0EC001852
      UNSPSC 16.090141111613

    Technical drawings

    TMM22E-PLH045
    Dimensional drawing
    TMM22E-PLH045
    PIN assignment
  • View: View Gallery View List Show all
    Hide all