Contact
Feedback

Industrial crane positioning in waste bunkers

Two DL100 Pro long range distance sensors are installed per crane. The sensors ensure exact positioning of the crane and crane trolley, and prevent them from colliding with the walls of the waste bunker. Their durable construction, in connection with laser measurement, guarantees high availability with minimum maintenance required. By installing two parallel sensors it is also possible to monitor the synchronization control of the industrial crane. Under these harsh ambient conditions, the KH53 linear encoder can also be used as an alternative for the purpose of industrial crane positioning.

  • Following product families can be used
    Reliable, fast, precise positioning
    • Measuring range up to 300 m (dependent on type)
    • Numerous fieldbus interfaces
    • Pre-failure notification and diagnostic data available
    • Display with intuitive menu and easy to see status LEDs
    • Small, rugged metal housing
    • 3-axis alignment bracket with quick lock system available as accessory
    • Elongated holes for zero point adjustment when replacing devices
    For the harshest conditions - the heavy-duty linear encoder
    • Non-contact length measurement – maintenance-free, rugged, long service life
    • High reproducibility (0.3 mm / 1 mm), high system resolution (0.1 mm)
    • SSI and PROFIBUS interfaces
    • Determination of absolute position
    • Measuring lengths of up to 1,700 m possible
    • Can be used in harshest ambient conditions
    • High traversing speeds of up to 6.6 m/s
    • Distance tolerance between read head and measuring element: up to 55 mm ± 20 mm possible
TOP