Contact
Feedback

Overflow protection when stocking reagents for flue gas purification

The LBV311 vibrating level switch monitors the level of solid bulk materials such as bicarbonate, lime, or activated carbon. For liquid reagents such as aqueous ammonia and milk of lime, the LFV311 vibrating level switch is the ideal solution. The tuning fork in these sensors always accurately records the level of each of the reagents regardless of the silo construction or tank material used.

  • Following product families can be used

    Tuning forks – tough and flexible in bulk

    Solids

    • Tough device design
    • Several housing materials and electrical outputs available
    • Immune to deposit formation
    • Commissioning without filling
    • Process temperature up to 250 °C
    • Very high repeatability
    • ATEX versions (1D/2D/1G/2G) available
    • Tube-extended version (LBV330) up to 6 m and rope extensions version (LBV320) up to 80 m available for vertical mounting

    Flexible and robust – Tuning Forks for all kinds of liquids
    • Choice of various housing materials and electrical output signals
    • Commissioning without filling
    • Process temperature up to 250 °C
    • Immune to deposit formation
    • Very high repeatability
    • Hygienic designs according to EHEDG and FDA, compatible for CIP and SIP
    • ATEX approval available
    • Tube extension up to 6 m in length

TOP