Contact
Feedback

Continuous recording of all pollutant components in crematoria

The exhaust gas of crematoria is continuously monitored. The MCS200HW is used for multiple component measurements. It continuously records all gas components that must be monitored under law. For emissions measurement in Germany, the cold/dry extractive system solution MKAS with SIDOR is sufficient. In all cases, continuous dust measurement is obligatory. With its portfolio of dust measuring devices, SICK offers the ideal measuring solution for crematoria in all regions, in accordance with the applicable local legal provisions. The MERCEM300Z extractive gas analyzer measures mercury and has one of the smallest certified measuring ranges of all measuring systems suitability tested in accordance with EN15267-3, with a range from 0 to 10 µg/m³ total mercury content. It is also suitable for continuously monitoring the annual threshold of 10 µg/m³.

  • Following product families can be used
    Solution for continuous hydrocarbon measurements
    • Standard 19” enclosure for easy integration into all industry-typical systems
    • Space-saving wall housing (stand-alone)
    • Nearly maintenance free ejector pump delivers sample gas to the analyzer
    • Integrated catalytic converter (option) provides very clean zero gas
    • Automatic regulation and compensation of process pressure fluctuations
    • Protective filter at sample gas inlet
    • High degree of linearity (≤ 2 %) for very low and high measuring ranges
    Proven measurement technology for flue gas monitoring
    • Measurement of up to 10 IR components plus O2 and TOC
    • Hot/wet extractive measurement technology
    • Wear-free gas distribution through ejector pumps
    • Reference point monitoring with internal calibration cells
    • Certified digital Modbus® interface
    • Web server for platform-independent device control
    • Use of dry test gases for HCl and NH3
    The flexible analyzer system for process- and emission-measurement applications
    • Analyzers and measured parameters can be retrofitted at any time
    • Available in a standard size or as a space-saving compact version
    • Meets the requirements for an automated measurement system (AMS) according to EU standards
    • Sample gas bypass for very short response times
    The type approved transmissiometer with emission monitoring
    • For medium to high dust concentrations
    • On-board contamination check
    • Automated thorough check of zero and reference point
    • For small to large measuring distances
    We set standards for extractive photometers
    • Detector with high long-term stability
    • Paramagnetic or electrochemical O2 measurement
    • Automated adjustment with component-free ambient air
    • Immune to contamination
    Innovative measurement of mercury in flue gases
    • Accurate measurement of “total mercury” directly in a thermal converter (patented)
    • Measuring operation without using consumables
    • Practically maintenance-free gas sampling using an ejector pump – no moving parts
    • Integrated adjustment cell for automated drift checking
    • Automated adjustment of the entire measuring system with a built-in test gas generator (optional)
    • Completely modular system design
TOP