Contact
Feedback

Classification and separation of vehicles at toll stations with LiDAR sensors

Get Adobe Flash player

Vehicles of differing sizes must be detected at toll stations on motorways, in this case only single lane, so that the toll fee can be determined and subsequently automatically paid. Additional classification can be achieved with the LMS100 2D LiDAR sensor. The System allows two lanes to be monitored when appropriately mounted.

  • Following product families can be used
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
TOP