Contact
Feedback

Monitoring the area between the platform screen door and the train door

Platform screen doors increase passenger safety. Falling onto the track or moving into the track area is reliably prevented. Half-height platform screen doors (APGs) are used outdoors for safeguarding purposes, and can also be used for partially-covered platforms. In the worst case scenario, persons can be caught between the train door and the platform screen door. Before the train departs, this must be reliably signaled to the driver to prevent the train from starting. The LMS5xx 2D LiDAR sensor is installed over the platform edge, which also protects from vandalism at the same time. Thanks to the large range, a single sensor can monitor up to three platform screen doors at one time. Combined with the Flexi Soft safety controller as well as specific, integrated and external diagnostic measures, a defined safety level can be achieved. This supports individual operating licenses from a government agency or notified body.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
TOP