Contact
Feedback

Contact protection for vertical storage systems

Safety light curtains protect the operating opening from unintentional access by personnel. Travel motions during put away and removal from storage can be stopped immediately with the light curtains. The very compact design of the sensors and the fine increments of their protective field lengths enable optimal machine integration.

  • Following products can be used
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 2.5 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 14 mm
    • Scanning range: 20 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
    Safety light curtains
    deTec
    • deTec variant: deTec4
    • Resolution: 30 mm
    • Scanning range: 30 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Depending on system plug (M12 male connector, 5-pin or 8-pin)
    • Extension connection: Depending on system plug (without extension connection or with M12 female connector, 5-pin)
    • End cap with integrated LED: yes
    • Enclosure rating: IP65, IP67
    Please note: The system plug has to be ordered separately. For details, see “Accessories”.
    Details
    Compare now
    Piece
TOP