Contact
Feedback

Positioning of the lifting unit with an encoder

The positioning of the lifting unit is handled by an absolute encoder. It delivers the positioning speed, the acceleration and the delay time of the lifting unit to the control. With its high resolution and repeatability, the encoder ensures that the positioning commands are executed with high precision.

  • Following product families can be used
    Intelligent, powerful, precise
    • High-resolution, 30-bit absolute encoder
    • Integrated web server and FTP server
    • DLR (Device Level Ring)
    • Function module
    • Comprehensive diagnostic functions
    • IP addressing via software or hard-ware
    • Round axis functionality (transmission calculation)
    Rugged, versatile incremental encoder for industrial applications
    • Face mount and servo flange with various hole patterns
    • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
    • Housing diameter 58 mm, compact installation depth
    • Number of lines up to 10,000 pulses
    • Cable connection, M12 and M23 male connector, radial
    • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC
    Modular wire draw encoder in miniature design
    • Measured lengths: 1.25 m ... 10 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
    • Light yet shock-proof and temperature-resistant plastic housing
    • Analog interface with teach-in function at the encoder
TOP