Contact
Feedback

Positioning of the lifting unit with a linear measurement sensor

The OLM100 linear measurement sensor is a highly-precise and non-contact bar code positioning system. In vertical storage applications, the sensor determines the absolute position of the lifting unit and also monitors its speed. Thanks to the camera technology used, the sensor is wear- and maintenance-free.

  • Following product families can be used
    Product family OLM100
    Great flexibility in a small housing
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 4 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Precise positioning up to 10,000 m
    • Compact, extremely rugged magnesium housing
    • Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
    • Wide operating temperature range from –30 °C to +60 °C
    Product family OLM200
    Innovative positioning with fieldbus interfaces
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 10 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Output of position and speed data, as well as pre-failure notifications via fieldbus interfaces
    • Wide operating temperature range from –30 °C to +60 °C
TOP