Contact
Feedback

Measurement of tray inclination in vertical storage systems

In vertical storage systems, inclination sensors ensure smooth put away and prevent mechanical damage. The sensors measure the inclination of trays and reliably detect one-sided or uneven loading. An additional advantage: Inclination sensors can be installed optimally even if space is tight.

  • Following product families can be used
    • Measuring range of up to 360° (1-axis) or up to ± 90° (2-axis)
    • Wear-free MEMS technology for consistently high precision and signal quality
    • Measurement accuracy: ± 0.25°
    • Analog interfaces 0 to 10 V and 4 to 20 mA available or customizable
    • Enclosure ratings IP66, IP68 and IP69K
    • Preset function for zeroing during installation
TOP