Empty bay detection

Before a load carrier is stored on a shelf, it is first necessary to check whether the allocated storage location is empty. Besides being able to detect different object colors, it is also necessary to support single-depth or double-depth storage. Distance sensors and laser scanners offer reliable solutions for this task.

  • Following product families can be used
    The new home of sensing range
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
  • Following products can be used
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP65
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution:
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 10 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more