Collision avoidance in storage areas with multiple shuttles

If there are several shuttles operating on the same track, collisions must be prevented. Distance sensors with background suppression, that are resistance to mutual interference, and have a low sensitivity to ambient light are not prone to switching errors and therefore offer a reliable solution to this task.

  • Following product families can be used
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more