Contact
Feedback

Collision avoidance at overhead conveyors

Safety laser scanners can be used to fulfill the safety requirements on overhead conveyor tracks by protecting people, protecting hazardous areas, and avoiding collisions. Safety laser scanners are able to measure the distance to the leading suspended trolley even in curves because the scanning angle of 270° allows forward-looking measurements. Further requirements such as a stepwise reduction in speed right down to a complete stop can be implemented without difficulty using flexible protective fields.

  • Following product families can be used
    Safety-related sensors for mobile and stationary applications
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

    Economical yet reliable
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scanning angle
    • 1 field set
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Measured data output via RS-422
    • Contour as reference for vertical applications
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
TOP