Contact
Feedback

Access protection on conveyors

Ensuring a reliable supply of defined objects via a conveying system in protected storage areas is a basic requirement in logistics warehouses. Vertically or horizontally arranged safety light curtains that receive a trigger signal from the customer-specific PLC or from muting sensors offer a reliable solution for this application.

  • Following product families can be used
    Innovative muting alternative for access protection
    • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
    • Self-teaching, dynamic blanking for detection of goods and pallets
    • Direction detection
    • Multiple sampling
    • Reduced resolution
    • Muting alternative
    • Beam coding
    • Object gap suppression
    The measuring RFID device with integrated passage and direction detection
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Direction and position detection
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    On-site connection of the muting signals and high resolution
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Rugged housing with three mounting grooves
    • 7-segment display
    • Resolution 14 mm or 30 mm, scanning range up to 19 m
    • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
    • Beam coding for correct system allocation
    • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
    • Configuration and diagnostics via PC
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP