- Home
- Industries
- Storage and conveyor
- Automated storage and retrieval system
- Positioning
- Fine positioning of the x and y axes in the driving and lifting unit
- Home
- Industries
- Storage and conveyor
- Automated storage and retrieval system
- Positioning
- Fine positioning of the x and y axes in the driving and lifting unit
Fine positioning of the x and y axes in the driving and lifting unit
To ensure precise putaways and picks, it is necessary to compensate for any mechanical discrepancies in the shelving unit that may have been caused, for example, by the loading situation or thermal influences. Following absolute positioning of the driving and lifting unit, an InspectorP Rack Fine Positioning 2D vision sensor allows precise fine positioning in front of the storage bay even in double deep applications for pallets.
-
Following product families can be usedConfigurable. Programmable. Compact. Versatile.
- 2D vision sensors with 1.3 and 1.9 megapixels
- Configuration of SensorApps in a web browser
- Programming of new SensorApps in SICK AppStudio
- Flexible S- and C-mount lenses and integrated lighting
- Laser alignment aid, beeper and feedback spot
- Includes HALCON runtime license and SICK Algorithm Library
Fine positioning solution for single- and double-deep racking- Single- and double-depth rack storage using one device
- User-friendly web interface
- PROFINET and digital output
- Rugged metal housing including IP67 protective hood
- LEDs, laser alignment aid, on-device buttons and optional microSD memory card
- Pre-assembled, pre-focused and pre-configured
- Access to image data
-
Following products can be usedPhotoelectric sensorsW12
- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Teflon coated housing
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 50 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowArchiv - 01- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 250 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M8 male connector, 4-pin, 300 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 290 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 mm ... 530 mm
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 530 mm
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Focusable from 300 mm to infinite
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 15 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Focusable from 150 mm to 450 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range: 600 mm, fixed, on reflector P41F, Fokus 240 mm, fixed, Reserve 4,5 on reflector P41F
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed focus adjustment, Fixed sensitivity control
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 36 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed focus adjustment, Fixed sensitivity control (position: Max)
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Fixed focus adjustment, Fixed sensitivity control
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 18 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Including mounting equipment to adapt the sensor onto mirror column PM3S13-S02
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Receiver
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Laser protection class 1
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 10 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 10 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: American version
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 80 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Vibration-resistant design
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 25 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: None
- Special features: Reactivation delay: 0.5 s, Aperture 1mm in front of receiver
DetailsCompare now