Contact
Feedback

Protrusion monitoring at the load carrying unit

After the pallet has been placed on the load-carrying unit, a photoelectric retro-reflective sensor checks whether the pallet is still protruding and could thereby cause a collision. Thanks to their low sensitivity to ambient light and reflection, the sensors ensure a stable process is carried out.

  • Following product families can be used
    Powerful detection, smart installation - down to the last detail
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    The flexible and efficient detection system in one chain
    • Ultra-simple wiring for up to 60 sensors
    • Sequential cycling prevents mutual interference
    • Free arrangement of various sensor technologies
    • Sensors available in different lengths of cable
    • Sensor data evaluation in the system or direct transmission of raw data
    • Process stability thanks to diagnostic function
    Stars in object detection
    • Technologies: ClearSens, LineSpot, TwinEye with OptoFilter
    • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
    • PinPoint LED: Light-intensive red sender LED
    • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP