Contact
Feedback

Height detection at the load carrying unit

Before the pallet is finally put into storage, a photoelectric retro-reflective sensor checks whether the load height exceeds the maximum permissible height for the allocated storage area. The sensor is characterized by a high level of resistance to vibrations and immunity to contamination.

  • Following product families can be used
    Powerful detection, smart installation - down to the last detail
    • Long sensing ranges: 1,200 mm with background suppression; 15 m on PL80A reflector
    • PinPoint LED with bright and precise light spot
    • Small housing design
    • 10 … 30 VDC or 24 … 240 VAC/VDC power supply with PNP/NPN or relay output
    • Rugged sensor housing with metal-reinforced holes for assembly
    • Q-Lock assembly system for mounting the sensor within a few seconds
    The flexible and efficient detection system in one chain
    • Ultra-simple wiring for up to 60 sensors
    • Sequential cycling prevents mutual interference
    • Free arrangement of various sensor technologies
    • Sensors available in different lengths of cable
    • Sensor data evaluation in the system or direct transmission of raw data
    • Process stability thanks to diagnostic function
    Flexible in use for length, width and height measurements
    • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
    • Operating range: 12 m
    • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
    • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
    • Sun resistance mode with reliable switching threshold

    Way above the standard – the economic way to business class

    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP