Glass plate measurement

A system composed of the MLG-2 Pro automation light grid, the DBS36 Core incremental encoder and the OD5000 displacement measurement sensor measures the glass plates as they are moving. The outer contour is calculated using the height information recorded by the MLG-2 Pro and the speed signal from the DBS36 Core. The thickness of the glass is detected without making contact and with maximum precision with the OD5000.

  • Following product families can be used
    • Measuring frequency up to 80 kHz
    • Ethernet interface with TCP/IP protocol directly in the sensor head
    • Web server interface for configuration
    • Innovative analysis algorithm
    • Maximum repeatability for positioning tasks
    • Detection and measurement of the smallest indentations or holes
    • Pulses per revolution: Up to 2,500
    • Housing diameter: 36 mm or 50 mm
    • Solid shaft and blind hollow shaft
    • Enclosure rating: IP65
    • Communication interfaces: TTL/RS-422, HTL/Push Pull, Open Collector
    • Connection type: Cable, cable with M12 or M23 male connector
  • Following products can be used
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 1,040 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,645 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 3,100 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 2,380 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 290 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,750 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 740 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 590 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 02
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 725 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,795 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 2,245 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 590 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 2,240 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 745 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,320 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,480 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 875 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 440 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 295 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 850 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,495 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,170 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,070 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,200 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,050 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,000 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,790 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,150 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,345 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,300 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,670 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 590 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 420 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 745 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 720 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 895 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 595 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 890 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,390 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,825 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,450 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 895 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,045 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,040 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,940 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,090 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,690 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 3,140 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 425 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 575 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,925 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,625 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 2,395 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,190 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 295 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 595 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,490 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 295 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,395 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,340 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 595 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,175 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 550 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,500 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 745 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,795 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 1,045 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 1,195 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 895 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,045 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,195 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,095 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,945 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 2,545 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 580 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 280 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 2,080 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,475 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,325 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,775 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 270 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 570 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 550 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 700 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 1,900 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,600 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 04
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,520 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,800 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 98
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,940 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 99
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,545 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 1,600 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 8.5 m
    • Detection height: 420 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,540 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,240 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,780 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 890 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,920 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 8.5 m
    • Detection height: 2,500 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,025 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 870 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Analog (current)
    • Inputs/outputs: 2 x analog + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 880 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,020 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 2,540 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,770 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 720 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 295 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 145 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 595 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 140 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 895 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 290 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,045 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,345 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,040 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,340 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,640 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 1,940 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,325 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,825 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 2,525 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,925 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 290 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 740 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 440 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 2,095 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 5 m
    • Detection height: 890 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 50 mm
    • Operating range: 5 m
    • Detection height: 2,950 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,670 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 425 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 8.5 m
    • Detection height: 3,140 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 1,640 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,470 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,175 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 2,240 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 3,125 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,345 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 595 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 10 mm
    • Operating range: 8.5 m
    • Detection height: 1,340 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 1,195 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 3,120 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 1,920 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 30 mm
    • Operating range: 5 m
    • Detection height: 2,220 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 8.5 m
    • Detection height: 1,175 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 1,625 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 295 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 895 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 745 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 25 mm
    • Operating range: 5 m
    • Detection height: 725 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 5 m
    • Detection height: 1,645 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 5 mm
    • Operating range: 8.5 m
    • Detection height: 445 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 1,045 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 2.5 mm
    • Operating range: 2 m
    • Detection height: 1,195 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 50
    Details
    Compare now
    Piece
    Measuring automation light grids
    MLG-2
    • Device version: Pro - Advanced functionality
    • Communication Interface detail: IO-Link (V1.1), Serial (RS-485)
    • Inputs/outputs: RS-485 + 2 x Q (IO-Link)
    • Beam separation: 20 mm
    • Operating range: 5 m
    • Detection height: 1,480 mm
    • Option: None
    • Software feature (default setting: see technical data/features): 01
    Details
    Compare now
    Piece