Reliable detection in aggressive process environments

The W4-3 Teflon miniature photoelectric sensor has an IP69K enclosure rating and as such is suitable for use in chemical environments. SICK's sensor solutions are known to achieve long mean times between failures (MTBF) and work well in particularly demanding application conditions.

  • Following products can be used
    Photoelectric sensors
    W4-3 PTFE
    • Sensing range max.: 0 m ... 3 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W4-3 PTFE
    • Sensing range max.: 0 m ... 3 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W4-3 PTFE
    • Sensing range max.: 0 m ... 3 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W4-3 PTFE
    • Sensing range max.: 0 m ... 3 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece