- Home
- Industries
- Semiconductor
- Front-end production
- Process tool automation
- Monitoring the positions of wafer carriers
- Home
- Industries
- Semiconductor
- Front-end production
- Process tool automation
- Monitoring the positions of wafer carriers
Monitoring the positions of wafer carriers
The position of the wafer carrier can be determined reliably with absolute encoders: with the AFS60 Singleturn on the vertical and the AFM60 Multiturn on the horizontal axis. Thanks to the fieldbus and Industrial Ethernet interface, it is possible to integrate the encoders into the machine controller easily and cost-effectively and they can be used even under extreme ambient conditions such as high temperatures.
-
Following product families can be used
- Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
- Face mount flange, servo flange or blind hollow shaft
- Compact design (<70 mm)
- Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
- Connectivity: 3 x M12 male connector
- Protection class up to IP67
- Operating temperature: –30 to +80 °C (depending on type)
-
Following products can be usedAbsolute encodersAFS/AFM60 EtherNet/IP
- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm (Round)
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm (Round)
- Communication interface: EtherNet/IP™, programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm (Round)
- Communication interface: EtherNet/IP™, programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm (Round)
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 14 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 10 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 15 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 3/8″
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/4
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Number of steps per revolution: 262,144 (18 bit)
- Mechanical design: Blind hollow shaft 5/8″
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 8 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDIB262144 (105536), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STE-1204-WE (6048152), DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STL-1204-W05ME90 (6047913), 1 x DOL-1204-W05MC (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STL-1204-W05ME90 (60479131), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Singleturn
- Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
- Specialty: Sales Kit
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
- Specialty: Customized resistance of vibration values
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 12 mm
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
- Specialty: Second label included in packaging
DetailsCompare nowAbsolute encodersAFS/AFM60 EtherNet/IP- Singleturn or multiturn version: Multiturn
- Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
- Mechanical design: Blind hollow shaft 1/2″
- Communication interface: EtherNet/IP™, programmable
- Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
- Programming interface: Over webserver, over PLC-Engineering-Tool
- Specialty: 2047430 BEF-DS02DFS/VFS stator coupling, preassembled
DetailsCompare now