Measurement of the roller diameter

The Dx35 distance sensor measures the height of the material on the bobbin as the film sheet is wound onto the coil. This detects when a bobbin is full and must be replaced with an empty one.

  • Following product families can be used
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
  • Following products can be used
    Mid range distance sensors
    Dx50-2
    • Measuring range: 200 mm ... 30,000 mm, 90 % remission, 200 mm ... 17,000 mm, 18 % remission, 200 mm ... 10,000 mm, 6 % remission
    • Minimum response time: 0.83 ms
    • Type of analog output: Current output / voltage output
    • Digital output: 1 ... 2 x push-pull: PNP/NPN
    • Communication interface: IO-Link
    • Light source: Laser, red
    • Laser class: 2
    Details
    Compare now
    Piece
    Mid range distance sensors
    Dx50-2
    • Measuring range: 200 mm ... 17,000 mm, 18 % remission, 200 mm ... 30,000 mm, 90 % remission, 200 mm ... 10,000 mm, 6 % remission
    • Minimum response time: 1.67 ms
    • Type of analog output: Current output / voltage output
    • Digital output: 1 ... 2 x push-pull: PNP/NPN
    • Communication interface: IO-Link
    • Light source: Laser, red
    • Laser class: 1
    Details
    Compare now
    Piece