Contact
Feedback

Position and presence detection of suspension cables

The suspension cables in the crane cabin must be rolled up correctly on the winch to prevent damage. In the event of a tear, the system must reliably detect that the suspension cable is no longer present and the system must be stopped immediately. The DT50 mid-range distance sensor has a specific measuring range and reliably checks the presence and position of the suspension cable over the entire width of the cable guide.

  • Following product families can be used
    Product family Dx50
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
TOP