Collision warning at the roller

The Visionary-B streaming camera is used as an intelligent driver assistance system to reduce the risk of collisions during turning maneuvers and reversing. The system detects stationary objects as well as other vehicles in and around the blind zone and provides a real-time image with visual and acoustic warning signals. The vehicle driver is given the best possible assistance, even in difficult weather conditions such as bright sunlight or rain. This makes it easier for the operator to focus on their other tasks.

  • Following product families can be used
    3D snapshot – two-eye principle for effective use in outdoor environments
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible